Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: M2M MODBUS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M2M MODBUS

General Information

  • Extended Product Type:
    M2M MODBUS
  • Product ID:
    2CSG299893R4052
  • EAN:
    8012542998938
  • Catalog Description:
    M2M MODBUS Network analyser
  • Long Description:
    M2M is a network analyser with 2 digital outputs, aux supply 24- 230 V a.c./d.c., embedded RS485

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Network Analyzers and Multimeters

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100

Popular Downloads

Dimensions

  • Product Net Width:
    0.096 m
  • Product Net Height:
    0.096 m
  • Product Net Depth / Length:
    77 mm
  • Product Net Weight:
    0.350 kg

Technical

  • Meter Type:
    Digital
  • Mounting Type:
    Front-panel
  • Dimensions:
    96 mm x 96 mm
  • Rated Operational Voltage:
    10 ... 500 V AC
  • Options Provided:
    Total harmonic distortion (THD)
  • I/O Option:
    2 digital output
  • Power Loss:
    at Rated Operating Conditions per Pole 7 W

Environmental

  • Ambient Air Temperature:
    Operation -5 … +55 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.23 m
  • Package Level 1 Depth / Length:
    0.155 m
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 EAN:
    8012542998938

Classifications

  • Object Classification Code:
    P
  • ETIM 4:
    EC001194 - Power quality analyzer
  • ETIM 5:
    EC001194 - Power quality analyzer
  • ETIM 6:
    EC001194 - Power quality analyzer
  • ETIM 7:
    EC001194 - Power quality analyser
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds