Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RD3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RD3

General Information

  • Extended Product Type:
    RD3
  • Product ID:
    2CSJ201001R0002
  • EAN:
    8012542734833
  • Catalog Description:
    RD3 - Residual Current Monitor
  • Long Description:
    The RD3 series of electronic residual current relays provides residual current protection and monitoring functions. This device can be used in conjunction with all MCBs of S200 series and Tmax range moulded case devices up to T5, for industrial installations.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Monitors, RCMs

Technical

  • Standards:
    IEC EN 60947-2 Ann M
  • Mounting Type:
    DIN-rail
  • Rated Operational Voltage:
    230 ... 400 V AC
  • Dimensions:
    3 modules
  • Power Loss:
    3.6 W

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    52.8 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.223 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.091 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Gross Weight:
    0.307 kg
  • Package Level 1 EAN:
    8012542734833

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364190
  • E-Number (Sweden):
    2100356
  • E-Number (Finland):
    2712037

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001445 - Residual current monitoring relay
  • ETIM 5:
    EC001445 - Residual current monitoring relay
  • ETIM 6:
    EC001445 - Residual current monitoring relay
  • ETIM 7:
    EC001445 - Residual current monitoring relay
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds