Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSK0203CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSK0203CH

General Information

  • Product ID:
    2CSK0203CH
  • EAN:
    8012542009856
  • Catalog Description:
    2CSK0203CH frame, 2 modules, STONE
  • Long Description:
    frame, 2 modules, STONE

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Chiara » Cover Frames Technopolymer » Frames Design Chiara Colour

Ordering

  • EAN:
    8012542009856
  • Minimum Order Quantity:
    24 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Height:
    97 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    10 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    8012542009856
  • Package Level 2 Units:
    24 piece
  • Package Level 2 Width:
    0.185 m
  • Package Level 2 Height:
    0.2 m
  • Package Level 2 Depth / Length:
    0.24 m
  • Package Level 2 Gross Weight:
    0.553 kg
  • Package Level 2 EAN:
    8012542009863

Additional Information

  • Color:
    Grey
  • Degree of Protection:
    IP20
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Product Main Type:
    Chiara
  • Product Name:
    frame, 2 modules, STONE
  • Surface Finishing:
    Basic

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds