Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Not Available

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Not Available

General Information

  • Extended Product Type:
    Not Available
  • Product ID:
    2CSK0317CH
  • EAN:
    8012542060208
  • Catalog Description:
    2CSK0317CH frame, 3 modules, Glossy METAL BLACK
  • Long Description:
    frame, 3 modules, Glossy METAL BLACK

Ordering

  • EAN:
    8012542060208
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    20 piece

Dimensions

  • Product Net Depth / Length:
    11.5 mm
  • Product Net Height:
    92 mm
  • Product Net Width:
    119 mm
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542060208
  • Package Level 1 Depth / Length:
    0.12 m
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Width:
    10 mm
  • Package Level 1 Gross Weight:
    0.026 kg
  • Package Level 2 Units:
    20 piece
  • Package Level 2 EAN:
    8012542060215
  • Package Level 2 Depth / Length:
    0.24 m
  • Package Level 2 Height:
    0.12 m
  • Package Level 2 Width:
    0.15 m
  • Package Level 2 Gross Weight:
    0.53 kg

Technical

  • Degree of Protection:
    IP20
  • Width in Number of Modular Spacings:
    3

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds