Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSK1006CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSK1006CH

General Information

  • Product ID:
    2CSK1006CH
  • EAN:
    8012542157403
  • Catalog Description:
    2CSK1006CH Double-pole switch, 16A - 250V~, with key control
  • Long Description:
    Double-pole switch, 16A - 250V~, with key control

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Chiara » Flush Mounted Inserts with CoverPlate » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • EAN:
    8012542157403
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    48 mm
  • Product Net Weight:
    0 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    25 mm
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Depth / Length:
    0.045 m
  • Package Level 1 Gross Weight:
    0.019 kg
  • Package Level 1 EAN:
    8012542157403
  • Package Level 2 Units:
    8 piece
  • Package Level 2 Width:
    0.14 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.15 m
  • Package Level 2 Gross Weight:
    0.441 kg
  • Package Level 2 EAN:
    8012542157410

Additional Information

  • Actuator Type:
    Key
  • Color:
    White
  • Connection Type:
    Screw
  • Degree of Protection:
    IP55
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Poles:
    2
  • Product Main Type:
    Chiara
  • Product Name:
    Double-pole switch, 16A - 250V~, with key control
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Basic

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds