Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSK1133CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSK1133CH

General Information

  • Product ID:
    2CSK1133CH
  • EAN:
    8012542031659
  • Catalog Description:
    2CSK1133CH Double demixed TV/SAT coaxial socket, direct, male IEC connector ø 9.5 mm and female F connector
  • Long Description:
    Double demixed TV/SAT coaxial socket, direct, male IEC connector ø 9.5 mm and female F connector

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Chiara » Flush Mounted Inserts with CoverPlate » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » TV / Radio / SAT Connector » TV / Radio / SAT Connector - Flush Mounted » TV / Radio / SAT Connector

Ordering

  • EAN:
    8012542031659
  • Minimum Order Quantity:
    8 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Depth / Length:
    0 mm
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    25 mm
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Depth / Length:
    0.035 m
  • Package Level 1 Gross Weight:
    0.0625 kg
  • Package Level 1 EAN:
    8012542031659
  • Package Level 2 Units:
    8 piece
  • Package Level 2 Width:
    0.15 m
  • Package Level 2 Height:
    0.12 m
  • Package Level 2 Depth / Length:
    0.16 m
  • Package Level 2 Gross Weight:
    0.52 kg
  • Package Level 2 EAN:
    8012542031666

Additional Information

  • Color:
    White
  • Frequency (f):
    5...2400 MHz
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Mounting Type:
    Module frame
  • Product Main Type:
    Chiara
  • Product Name:
    Double demixed TV/SAT coaxial socket, direct, male IEC connector ø 9.5 mm and female F connector
  • Socket Outlet Type:
    TV Socket Outlets -TV/SAT Coaxial Socket Male IEC Connector
  • Surface Finishing:
    Basic

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000439 - Antenna socket
  • ETIM 6:
    EC000439 - Antenna socket
  • ETIM 7:
    EC000439 - Antenna socket
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds