Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1304CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSK1304CH

General Information

  • Product ID:
    2CSK1304CH
  • EAN:
    8012542006558
  • Catalog Description:
    Automatic MCB, 1P+N, C6, breaking capacity 1.5kA
  • Long Description:
    Automatic MCB, 1P+N, C6, breaking capacity 1.5kA

Technical

  • Tripping Characteristic:
    C
  • Rated Operational Voltage:
    acc. to IEC 60947-2 230 V
  • Rated Insulation Voltage (Ui):
    2000 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    6 A
  • Rated Short-Circuit Capacity:
    (230 V) 1.5 kA
  • Rated Frequency (f):
    50...60 Hz
  • Energy Limiting Class:
    3
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    III
  • Surface Finishing:
    Basic
  • Material:
    Plastic
  • Illumination:
    Non-illuminated
  • Accessories Available:
    Yes
  • Color:
    White
  • Connecting Capacity:
    Rigid 6 ... 6 mm²
    Flexible 6 ... 6 mm²

Environmental

  • Ambient Air Temperature:
    Operation -5...40 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    2

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Depth / Length:
    0 mm
  • Product Net Weight:
    0.006 kg
  • Built-In Depth (t2):
    56 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    25 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    0.05 m
  • Package Level 1 Gross Weight:
    0.058 kg
  • Package Level 1 EAN:
    8012542006558
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Gross Weight:
    0.75 kg
  • Package Level 2 EAN:
    8012542006565

Ordering

  • Minimum Order Quantity:
    16 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds