Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1308CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSK1308CH

General Information

  • Product ID:
    2CSK1308CH
  • EAN:
    8012542006954
  • Catalog Description:
    Automatic RCD, 1P+N, C10 - 10 mA, breaking capacity 3kA
  • Long Description:
    Automatic RCD, 1P+N, C10 - 10 mA, breaking capacity 3kA

Technical

  • Type of Residual Current:
    A
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    acc. to IEC 60898-1 230 V
  • Rated Insulation Voltage (Ui):
    230 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    6 A
  • Rated Residual Current:
    10 mA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    3 kA
  • Maximum Surge Current:
    3 kA
  • Rated Frequency (f):
    50 / 60 Hz
  • Number of Poles:
    1
  • Surface Finishing:
    Basic
  • Material:
    Plastic
  • Illumination:
    Non-illuminated
  • Color:
    White
  • Rated Cross-Section:
    1 - Solid-Core 6...6 mm²
    4 - Multi-Wired 6...6 mm²

Environmental

  • Ambient Air Temperature:
    Operation -5...40 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    1

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    10 A

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    0.06 m
  • Product Net Height:
    50 m
  • Product Net Depth / Length:
    55 m
  • Product Net Weight:
    0.01 kg
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    0.055 m
  • Package Level 1 Gross Weight:
    0.098 kg
  • Package Level 1 EAN:
    8012542006954
  • Package Level 2 Units:
    6 piece
  • Package Level 2 Width:
    0.07 m
  • Package Level 2 Height:
    0.11 m
  • Package Level 2 Depth / Length:
    0.17 m
  • Package Level 2 Gross Weight:
    0.646 kg
  • Package Level 2 EAN:
    8012542006961

Ordering

  • Minimum Order Quantity:
    8 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 8:
    EC000003 - Residual current circuit breaker (RCCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536500080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds