Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSK1308CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSK1308CH

General Information

  • Product ID:
    2CSK1308CH
  • EAN:
    8012542006954
  • Catalog Description:
    2CSK1308CH Automatic RCD, 1P+N, C10 - 10 mA, breaking capacity 3kA
  • Long Description:
    Automatic RCD, 1P+N, C10 - 10 mA, breaking capacity 3kA

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Chiara » Flush Mounted Inserts with CoverPlate » Protection Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Safety Devices » Protection Devices » Protection Devices - Flush Mounted » Protection Devices

Ordering

  • EAN:
    8012542006954
  • Minimum Order Quantity:
    8 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.06 m
  • Product Net Height:
    50 m
  • Product Net Depth / Length:
    55 m
  • Product Net Weight:
    0.01 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    0.055 m
  • Package Level 1 Gross Weight:
    0.098 kg
  • Package Level 1 EAN:
    8012542006954
  • Package Level 2 Units:
    6 piece
  • Package Level 2 Width:
    0.07 m
  • Package Level 2 Height:
    0.11 m
  • Package Level 2 Depth / Length:
    0.17 m
  • Package Level 2 Gross Weight:
    0.646 kg
  • Package Level 2 EAN:
    8012542006961

Environmental

  • Ambient Air Temperature:
    Operation -5...40 °C

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP20
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Number of Poles:
    1
  • Pollution Degree:
    1
  • Product Main Type:
    Chiara
  • Product Name:
    Automatic RCD, 1P+N, C10 - 10 mA, breaking capacity 3kA
  • Rated Cross-Section:
    1 - Solid-Core 6...6 mm²
    4 - Multi-Wired 6...6 mm²
  • Rated Current (In):
    6 A
  • Rated Frequency (f):
    50/60 Hz
  • Rated Residual Current:
    10 mA
  • Rated Voltage (Ur):
    230 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    230 V
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    3 kA
  • Surface Finishing:
    Basic
  • Type of Residual Current:
    A

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds