Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Not Available

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Not Available

General Information

  • Extended Product Type:
    Not Available
  • Product ID:
    2CSK1641CH
  • EAN:
    8012542068051
  • Catalog Description:
    2CSK1641CH Self supporting frame, 4 modules, WHITE RAL9016
  • Long Description:
    Self supporting frame, 4 modules, WHITE RAL9016

Ordering

  • EAN:
    8012542068051
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    120 piece

Dimensions

  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    79 mm
  • Product Net Width:
    141 mm
  • Product Net Weight:
    0 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542068051
  • Package Level 1 Depth / Length:
    0.145 m
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Width:
    10 mm
  • Package Level 1 Gross Weight:
    0.023 kg
  • Package Level 2 Units:
    12 piece
  • Package Level 2 EAN:
    8012542068068
  • Package Level 2 Depth / Length:
    0.15 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Width:
    0.14 m
  • Package Level 2 Gross Weight:
    0.726 kg

Technical

  • Degree of Protection:
    IP20
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds