Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSK2240CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSK2240CH

General Information

  • Product ID:
    2CSK2240CH
  • EAN:
    8012542008552
  • Catalog Description:
    2CSK2240CH IP40 enclosure, 2 places, 2 modules width
  • Long Description:
    IP40 enclosure, 2 places, 2 modules width

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Chiara » All Weather » Wall Mounted Enclosures IP40

Ordering

  • EAN:
    8012542008552
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    65 mm
  • Product Net Height:
    60 m
  • Product Net Length:
    55 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    0.007 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    70 mm
  • Package Level 1 Height:
    34 mm
  • Package Level 1 Depth / Length:
    0.185 m
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 EAN:
    8012542008569

Additional Information

  • Color:
    Grey
  • Degree of Protection:
    IP40
  • Entrance Type:
    Type of housing feed-through: Seal membrane
  • Illumination:
    Non-illuminated
  • Includes:
    Clamp
  • Material:
    Plastic
  • Mounting Type:
    Wall-/ceiling mounting
  • Product Main Type:
    Chiara
  • Product Name:
    IP40 enclosure, 2 places, 2 modules width
  • Shape:
    Square
  • Surface Finishing:
    Basic
  • Tube Diameter:
    19 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 6:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 7:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds