Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TSR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TSR

General Information

  • Extended Product Type:
    TSR
  • Product ID:
    2CSM100000R0831
  • EAN:
    8012542369608
  • Catalog Description:
    TSR Bell and buzzer
  • Long Description:
    Bell characterized by discontinuous use through one or more pushbuttons, suitable for public and tertiary acoustic signalling.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Command and Signalling devices » Bells and buzzers

Technical

  • Rated Operational Voltage:
    230 V AC
  • Power Loss:
    Maximum 5.5 W

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    0.085 m
  • Product Net Length:
    65 mm
  • Product Net Depth / Length:
    0.075 m
  • Product Net Weight:
    0.300 kg

Container Information

  • Package Level 1 Units:
    6 piece
  • Package Level 1 Width:
    0.095 m
  • Package Level 1 Height:
    0.085 m
  • Package Level 1 Depth / Length:
    0.215 m
  • Package Level 1 Gross Weight:
    1.654 kg
  • Package Level 1 EAN:
    8012542369608
  • Package Level 2 Units:
    1 piece
  • Package Level 2 Gross Weight:
    0.300 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043121

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    H
  • ETIM 4:
    EC001547 - Bell transformer
  • ETIM 5:
    EC001547 - Bell transformer
  • ETIM 6:
    EC001547 - Bell transformer
  • ETIM 7:
    EC001547 - Bell transformer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds