Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TRFM/100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TRFM/100

General Information

  • Extended Product Type:
    TRFM/100
  • Product ID:
    2CSM100090R1111
  • EAN:
    8012542047100
  • Catalog Description:
    TRFM/100 Current modular transformer
  • Long Description:
    Used to transform primary currents into …/5 A low secondary currents indirectly supplying power to analogue and digital measurement instrument devices. They have through primary and modular case and DIN rail fasten system.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Current Transformers

Ordering

  • E-Number (Finland):
    6701046
  • EAN:
    8012542047100
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043121

Dimensions

  • Product Net Width:
    0.065 m
  • Product Net Height:
    0.075 m
  • Product Net Depth / Length:
    0.100 m
  • Product Net Weight:
    0.230 kg

Container Information

  • Package Level 1 Units:
    4 piece
  • Package Level 1 Width:
    0.098 m
  • Package Level 1 Height:
    0.084 m
  • Package Level 1 Depth / Length:
    0.218 m
  • Package Level 1 Gross Weight:
    0.744 kg
  • Package Level 1 EAN:
    8012542047117
  • Package Level 2 Units:
    1 piece
  • Package Level 2 Width:
    0.065 m
  • Package Level 2 Height:
    0.078 m
  • Package Level 2 Depth / Length:
    0.15 m
  • Package Level 2 Gross Weight:
    0.90 kg
  • Package Level 2 EAN:
    8012542600701

Additional Information

  • Current Limit Function:
    FS 5
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN rail CT with through primary
  • Product Main Type:
    TRFM
  • Product Name:
    Current modular transformer
  • Secondary Output Connection:
    Plug-in connection

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002048 - Current transformer
  • ETIM 5:
    EC002048 - Current transformer
  • ETIM 6:
    EC002048 - Current transformer
  • ETIM 7:
    EC002048 - Current transformer
  • Object Classification Code:
    T
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds