Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: E 91/50s

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E 91/50s

General Information

  • Extended Product Type:
    E 91/50s
  • Product ID:
    2CSM237202R1801
  • EAN:
    8012542562924
  • Catalog Description:
    E 91/50s Fuse disconnector
  • Long Description:
    E 90 50/125 fuse holders are appropriate to protect against overloads and short circuits. They are designed for use with cylindrical fuses from 50 to 125 A.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Protection and Safety devices » Cylindrical Fuse Holders and Fuse Switch Disconnectors

Ordering

  • EAN:
    8012542562924
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Dimensions

  • Product Net Width:
    0.0267 m
  • Product Net Height:
    0.0965 m
  • Product Net Depth / Length:
    0.07326 m
  • Product Net Weight:
    0.095 kg

Container Information

  • Package Level 1 Units:
    4 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.074 m
  • Package Level 1 Depth / Length:
    0.107 m
  • Package Level 1 Gross Weight:
    0.38 kg
  • Package Level 1 EAN:
    8012542372028

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Degree of Protection:
    IP20
  • Dimensions:
    1.5 modules
  • Fuse Size:
    14x51 mm
  • Mounting Type:
    DIN rail
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Options Provided:
    With LED
  • Power Loss:
    at Rated Operating Conditions per Pole 5 W
  • Product Main Type:
    E 90
  • Product Name:
    Fuse disconnector
  • Rated Current (In):
    50 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Operational Voltage:
    690 V AC
  • RoHS Date:
    01/01/2014 0.00.00
  • Suitable For:
    E 90
  • Suitable for Product Class:
    Fuse holders
  • Voltage Range:
    690 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000036 - Miniature fuse holder
  • ETIM 5:
    EC000036 - Miniature fuse holder
  • ETIM 6:
    EC002705 - Holder for cylindrical fuse
  • ETIM 7:
    EC002705 - Holder for cylindrical fuse
  • Object Classification Code:
    F
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds