Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: D1 SYNCHRO

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

D1 SYNCHRO

General Information

  • Extended Product Type:
    D1 SYNCHRO
  • Product ID:
    2CSM257493R0621
  • EAN:
    8012542574934
  • Catalog Description:
    D1 SYNCHRO Weekly digital time switch
  • Long Description:
    D1 SYNCHRO Digital time switches, 1CO contact, progr. key,, synchronized, 6 years power reserve, 2 modules

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Control and Automation devices » Analogue and Digital Time Switches

Ordering

  • E-Number (Sweden):
    1330042
  • EAN:
    8012542574934
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Replacement Product ID (NEW):
    2CSM222531R1000

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    0.080 m
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.140 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.05 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Gross Weight:
    0.140 kg
  • Package Level 1 EAN:
    8012542574934

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    ± 0.5sec/24h
  • Connecting Capacity:
    6 mm²
  • Degree of Protection:
    IP20
  • Dimensions:
    2 modules
  • Frequency (f):
    Supply Voltage 50 ... 60 Hz
  • Function:
    Weekly program
  • Meter Type:
    Digital
  • Mounting Type:
    DIN-Rail
  • Number of Channels:
    1
  • Number of Outputs:
    1
  • Options Provided:
    1 NO/NC
  • Power Loss:
    at Rated Operating Conditions per Pole 6.5 W
  • Product Main Type:
    D Line
  • Product Name:
    Digital Time Switch
  • Rated Frequency (f):
    50...60 Hz
  • Rated Operational Current AC-1 (Ie):
    16 A
  • Rated Operational Current DC-1 (Ie):
    16 A
  • Rated Operational Voltage:
    230 V
  • RoHS Date:
    26/09/2011 0.00.00
  • Supply Voltage:
    230...250 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002305 - Digital time switch for distribution board
  • ETIM 5:
    EC002305 - Digital time switch for distribution board
  • ETIM 6:
    EC002305 - Digital time switch for distribution board
  • ETIM 7:
    EC002305 - Digital time switch for distribution board
  • Object Classification Code:
    K
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds