You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: D1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

D1

General Information

  • Extended Product Type:
    D1
  • Product ID:
    2CSM258763R0621
  • EAN:
    8012542587637
  • Catalog Description:
    D1 Digital Time Switch
  • Long Description:
    D1 Digital time switches, 1CO contact, 6 years power reserve, 2 modules. Standard version.

Technical

  • Function:
    Weekly program
  • Rated Operational Voltage:
    230 V
  • Supply Voltage:
    230...250 V
  • Maximum Switching Current:
    Inductive Load 10 A
  • Frequency (f):
    Supply Voltage 50 ... 60 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Maximum Switching Power:
    Filament 3000 W
    Halogen 3000 W
    Fluorescent series compensated/uncorrected 1100 W
    Fluorescent inductive or capacitive 1100 W
    Fluorescent shunt compensated 400 W
  • Power Loss:
    at Rated Operating Conditions per Pole 6.5 W
  • Accuracy:
    ± 0.5sec/24h
  • Number of Contacts:
    1
  • Number of Outputs:
    1
  • Number of Channels:
    1
  • Maximum Number of Programs:
    64
  • Number of Memory Locations:
    64
  • Minimum Switching Time:
    Channel 1 1 minute [unit of time]
  • Time Mechanism Type:
    Quartz
  • Meter Type:
    Digital
  • Mounting Type:
    DIN-Rail
  • Options Provided:
    1 NO/NC
  • Battery Life:
    6 year
  • Connecting Capacity:
    6 mm²

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    See RoHS Information

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    0.080 m
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.140 kg
  • Dimensions:
    2 modules

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.05 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Gross Weight:
    0.140 kg
  • Package Level 1 EAN:
    8012542587637

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • E-Number (Finland):
    2619600
  • E-Number (Sweden):
    1330040
  • Replacement Product ID (NEW):
    2CSM222531R1000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002305 - Digital time switch for distribution board
  • ETIM 8:
    EC002305 - Digital time switch for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85364900
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links