Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AMTD-1-R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AMTD-1-R

General Information

  • Extended Product Type:
    AMTD-1-R
  • Product ID:
    2CSM274773R1011
  • EAN:
    8012542747734
  • Catalog Description:
    AMTD-1-R Digital Ammeter
  • Long Description:
    AMTD-1-R is a digital ammeter for ac networks, with programmable relay

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » DIN-Rail single function instruments

Ordering

  • EAN:
    8012542747734
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100

Dimensions

  • Product Net Width:
    52.5 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    61.5 mm
  • Product Net Weight:
    0.350 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.085 m
  • Package Level 1 Height:
    0.053 m
  • Package Level 1 Depth / Length:
    0.058 m
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    8012542747734

Environmental

  • Ambient Air Temperature:
    Operation -40 … +55 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    ±0,5% F.S. ±1digit at 25 °C
  • Current Type:
    AC
  • Degree of Protection:
    IP20
  • Frequency (f):
    35 … 400 Hz
  • Measuring Range:
    5...600 A
  • Meter Type:
    Digital
  • Mounting Type:
    DIN-Rail
  • Power Consumption (@Pcons):
    4 W
  • Power Loss:
    4 W
  • Product Main Type:
    AMTD
  • Product Name:
    Digital Ammeter
  • RoHS Date:
    30/11/2007 0.00.00

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002292 - Ampere meter for installation
  • ETIM 5:
    EC002292 - Ampere meter for installation
  • ETIM 6:
    EC002292 - Ampere meter for installation
  • ETIM 7:
    EC002292 - Ampere meter for installation
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds