Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: D GPS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

D GPS

General Information

  • Extended Product Type:
    D GPS
  • Product ID:
    2CSM299993R0621
  • EAN:
    8012542999935
  • Catalog Description:
    D GPS Antenna
  • Long Description:
    D GPS GPS Antenna for weekly digital time switches D Line

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Control and Automation devices » Analogue and Digital Time Switches

Ordering

  • E-Number (Sweden):
    1330048
  • EAN:
    8012542999935
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Replacement Product ID (NEW):
    2CSM250411R1000

Dimensions

  • Product Net Width:
    0.070 m
  • Product Net Height:
    0.145 m
  • Product Net Depth / Length:
    0.036 m
  • Product Net Weight:
    0.115 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.118 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.118 m
  • Package Level 1 Gross Weight:
    0.115 kg
  • Package Level 1 EAN:
    8012542999935

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    1
  • Connecting Capacity:
    0.5...2.5 mm²
  • Degree of Protection:
    IP65
  • Frequency (f):
    Supply Voltage 50 ... 60 Hz
  • Mounting Type:
    DIN rail
  • Number of Channels:
    2
  • Product Main Type:
    D Line
  • Product Name:
    Antenna
  • Rated Frequency (f):
    50...60 Hz
  • Rated Operational Voltage:
    230 V
  • RoHS Date:
    26/09/2011 0.00.00
  • Supply Voltage:
    230...250 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002305 - Digital time switch for distribution board
  • ETIM 5:
    EC002305 - Digital time switch for distribution board
  • ETIM 6:
    EC002305 - Digital time switch for distribution board
  • ETIM 7:
    EC002305 - Digital time switch for distribution board
  • Object Classification Code:
    K
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds