You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DS2C-CM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DS2C-CM

General Information

  • Extended Product Type:
    DS2C-CM
  • Product ID:
    2CSR201997R0013
  • EAN:
    8012542135951
  • Catalog Description:
    DS2C-CM Motor operating device
  • Long Description:
    The DS2C-CM motor operating device has the function to allow the remote control (opening or closing) of the RCBO it is associated to.

Technical

  • Suitable For:
    DS201
    DS202C
  • Suitable for Product Class:
    Residual Current Devices with Overcurrent Protection RCBOs
  • Rated Voltage (Ur):
    230 V
  • Power Loss:
    1.5 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0

Dimensions

  • Product Net Width:
    0.055 m
  • Product Net Height:
    0.121 m
  • Product Net Depth / Length:
    0.085 m
  • Product Net Weight:
    0.163 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.091 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Gross Weight:
    0.360 kg
  • Package Level 1 EAN:
    8012542135951

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • eClass:
    V11.0 : 27143502
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links