Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DS201 L C10 AC30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DS201 L C10 AC30

General Information

  • Extended Product Type:
    DS201 L C10 AC30
  • Product ID:
    2CSR245040R1104
  • EAN:
    8012542171300
  • Catalog Description:
    DS201 L C10 AC30 - RCBO
  • Long Description:
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA).

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Technical

  • Standards:
    IEC 61009-1
    IEC 61009-2-1
    EN 61009-1
    EN 61009-2-1
  • Type of Residual Current:
    AC type
  • Number of Poles:
    1+N
  • Number of Protected Poles:
    1
  • Rated Current (In):
    10 A
  • Rated Voltage (Ur):
    230-240 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Rated Frequency (f):
    50...60 Hz
  • Rated Short-Circuit Capacity (Icn):
    (230 / 400 V AC) 4.5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    6 kA
  • Tripping Characteristic:
    C
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Degree of Protection:
    IP2X
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 25 …25 mm²
    Flexible 25 …25 mm²
  • Power Supply Connection:
    Arbitrary
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    2.3 W

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.239 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.040 m
  • Package Level 1 Height:
    0.106 m
  • Package Level 1 Depth / Length:
    0.080 m
  • Package Level 1 Gross Weight:
    0.225 kg
  • Package Level 1 EAN:
    8012542171300
  • Package Level 2 Units:
    5 piece
  • Package Level 2 Width:
    0.200 m
  • Package Level 2 Height:
    0.106 m
  • Package Level 2 Depth / Length:
    0.080 m
  • Package Level 2 Gross Weight:
    1.125 kg
  • Package Level 2 EAN:
    8012542171317

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010
  • Replacement Product ID (NEW):
    2CSR245080R1104

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000905 - Earth leakage circuit breaker
  • ETIM 5:
    EC000905 - Earth leakage circuit breaker
  • ETIM 6:
    EC000905 - Earth leakage circuit breaker
  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds