Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DSN201 A-C16/0.03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DSN201 A-C16/0.03

General Information

  • Extended Product Type:
    DSN201 A-C16/0.03
  • Product ID:
    2CSR255150R1164
  • EAN:
    8012542578031
  • Catalog Description:
    DSN201 A-C16/0.03 Residual Current Circuit Breaker with Overcurrent Protection
  • Long Description:
    DSN201 series RCBO is a 1P+N in one module device for the protection against short-circuit currents, overload, earth fault currents, indirect contacts, additional protection against direct contacts (10 and 30 mA versions).

Technical

  • Standards:
    IEC 61009-1
    IEC 61009-2-2
    AS/NZS 61009-1
  • Tripping Characteristic:
    C
  • Type of Residual Current:
    A type
  • Rated Voltage (Ur):
    230-240 V AC
  • Rated Operational Voltage:
    230 / 240 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    16 A
  • Rated Residual Current:
    30 mA
  • Rated Short-Circuit Capacity (Icn):
    (230 / 400 V AC) 6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    6 kA
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    6 kA
  • Maximum Surge Current:
    0.25 kA
  • Leakage Current Type:
    A
  • Frequency (f):
    50/60 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Power Loss:
    3.4 W
  • Power Supply Connection:
    Arbitrary
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Number of Poles:
    1+N
  • Number of Protected Poles:
    1
  • Operating Characteristic:
    Instantaneous
  • Overvoltage Category:
    III
  • Position of Neutral Terminals:
    Right
  • Earthing Switch Type:
    Undelayed
  • Release Type:
    C
  • Options Provided:
    None
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 16 ... 16 mm²
    Flexible 10 ... 16 mm²
  • Rated Cross-Section:
    4 - Multi-Wired 1...16 mm²
    1 - Solid-Core 16...16 mm²

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP2X
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0.018 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.067 m
  • Product Net Weight:
    0.125 kg
  • Built-In Depth (t2):
    68.9 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.098 m
  • Package Level 1 Height:
    0.025 m
  • Package Level 1 Depth / Length:
    0.081 m
  • Package Level 1 Gross Weight:
    0.135 kg
  • Package Level 1 EAN:
    8012542578031

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010
  • E-Number (Finland):
    3211121
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • ETIM 8:
    EC000905 - Earth leakage circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363010
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds