Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DS203NC B10 A30 230V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DS203NC B10 A30 230V

General Information

  • Extended Product Type:
    DS203NC B10 A30 230V
  • Product ID:
    2CSR256147R1105
  • EAN:
    8012542197522
  • Catalog Description:
    DS203NC B10 A30 230V - RCBO
  • Long Description:
    DS203NC 230V is a 3P+N residual current circuit breaker with overcurrent protection (RCBO) in four modules for the protection against short-circuit currents, overload, earth fault currents, indirect contacts, additional protection against direct contacts (30 mA versions). The new series is suitable for installation in IT 3P systems without neutral with 230V between the phases.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Technical

  • Standards:
    IEC 61009-1
    IEC 61009-2-1
    EN 61009-1
    EN 61009-2-1
  • Operating Characteristic:
    Instantaneous
  • Type of Residual Current:
    A Type
  • Number of Poles:
    4
  • Number of Protected Poles:
    3
  • Rated Current (In):
    10 A
  • Rated Voltage (Ur):
    230-240 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Rated Frequency (f):
    50/60 Hz
  • Rated Short-Circuit Capacity (Icn):
    (230 / 400 V AC) 6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    10 kA
  • Tripping Characteristic:
    B
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Degree of Protection:
    IP2X
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 25 …25 mm²
    Flexible 25 …25 mm²
  • Power Supply Connection:
    Arbitrary
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    5.6 W

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.480 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.096 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.530 kg
  • Package Level 1 EAN:
    8012542197522

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 6:
    EC000905 - Earth leakage circuit breaker
  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds