Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DSH202C M Bk10 A30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DSH202C M Bk10 A30

General Information

  • Extended Product Type:
    DSH202C M Bk10 A30
  • Product ID:
    2CSR272156R1102
  • EAN:
    8012542220633
  • Catalog Description:
    DSH202C M Bk10 A30 - RCBO
  • Long Description:
    The DSH202C Mseries RCBO is a 2P in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA).

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Technical

  • Standards:
    IEC 61009-1; IEC 61009-2-1; EN 61009-1; EN 61009-2-1
  • Operating Characteristic:
    Instantaneous
  • Type of Residual Current:
    Type A
  • Number of Poles:
    2
  • Number of Protected Poles:
    2
  • Rated Current (In):
    10 A
  • Rated Frequency (f):
    50/60 Hz
  • Rated Short-Circuit Capacity (Icn):
    10 kA
  • Tripping Characteristic:
    B
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 1 …25 mm²
    Flexible 1 …25 mm²
  • Power Supply Connection:
    Arbitrary
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    3.4 W

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C

Dimensions

  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.085 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.047 m
  • Package Level 1 Height:
    0.103 m
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Gross Weight:
    0.239 kg
  • Package Level 1 EAN:
    8012542220633
  • Package Level 2 Units:
    5 piece
  • Package Level 2 Width:
    0.108 m
  • Package Level 2 Height:
    0.088 m
  • Package Level 2 Depth / Length:
    0.253 m
  • Package Level 2 Gross Weight:
    1.195 kg
  • Package Level 2 EAN:
    8012542169338

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds