Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BMR415C16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BMR415C16

General Information

  • Extended Product Type:
    BMR415C16
  • Product ID:
    2CSR645041R1164
  • EAN:
    8012542191933
  • Catalog Description:
    BMR415C16 Residual Current Circuit Breaker with Overcurrent Protection
  • Long Description:
    The basic M RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents.
    Protection against fault current to earth.
    Protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA).
    This product is manufactured according to international IEC standards.

Technical

  • Standards:
    IEC 61009-1
  • Product Name:
    Residual Current Circuit Breaker with Overcurrent Protection
  • Tripping Characteristic:
    C
  • Type of Residual Current:
    AC Type
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    230 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    16 A
  • Rated Residual Current:
    30 mA
  • Rated Short-Circuit Capacity (Icn):
    4.5 kA
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    4.5 kA
  • Maximum Surge Current:
    0.25 kA
  • Leakage Current Type:
    AC
  • Frequency (f):
    50 Hz
  • Rated Frequency (f):
    50 Hz
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    2000AC cycle
  • Mechanical Endurance (Nendu):
    8000 cycle
  • Number of Poles:
    2
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    III
  • Tightening Torque:
    2 N·m
  • Actuator Type:
    Toggle
  • Earthing Switch Type:
    Undelayed
  • Release Type:
    C
  • Actuator Marking:
    I / O
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    No
  • Connecting Capacity:
    Flexible 16 mm²
    Rigid 25 mm²
  • Rated Cross-Section:
    4 - Multi-Wired 1...25 mm²
    1 - Solid-Core 25...25 mm²
  • Wire Stripping Length:
    12.5 mm

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP40
  • Pollution Degree:
    2

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    69 mm
  • Product Net Depth / Length:
    88 mm
  • Product Net Weight:
    180 g
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.047 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.103 m
  • Package Level 1 Gross Weight:
    0.210 kg
  • Package Level 1 EAN:
    8012542191933
  • Package Level 2 Units:
    crate 5 piece
  • Package Level 2 Width:
    253 mm
  • Package Level 2 Height:
    88 mm
  • Package Level 2 Depth / Length:
    108 mm
  • Package Level 2 Gross Weight:
    1.050 kg
  • Package Level 2 EAN:
    8012542191940

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000905 - Earth leakage circuit breaker
  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • ETIM 8:
    EC000905 - Earth leakage circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363010
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds