Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2C-BP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2C-BP

General Information

  • Extended Product Type:
    S2C-BP
  • Product ID:
    2CSS200998R0001
  • EAN:
    8012542941309
  • Catalog Description:
    S2C-BP - Mechanical tripping device
  • Long Description:
    It has the function to cause the automatic tripping of the MCB it is assembled to, when the panel or the door of the electric switchboard is opened or removed. It can be assembled to S200 range MCBs and to DS200 range RCBOs.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Mechanical Accessories

Ordering

  • EAN:
    8012542941309
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.018 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.068 m
  • Product Net Weight:
    0.280 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.118 m
  • Package Level 1 Height:
    0.105 m
  • Package Level 1 Depth / Length:
    0.118 m
  • Package Level 1 Gross Weight:
    0.295 kg
  • Package Level 1 EAN:
    8012542940203

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    Switching piece
  • Product Main Type:
    S2C-BP
  • Product Name:
    Mechanical tripping device
  • Suitable For:
    S200, DS200
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Breakers with Overload Protection RCBo

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 5:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds