Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2C-EST

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2C-EST

General Information

  • Extended Product Type:
    S2C-EST
  • Product ID:
    2CSS200999R0001
  • EAN:
    8012542940708
  • Catalog Description:
    S2C-EST - Plug-in base
  • Long Description:
    The S2C-EST plug-in device can transform a standard S200 or F200 breaker into a plug-in device. It is suitable for MCB S200 series and RCCB F200 series up to 63A, and RCBO DS201 and DS202C series.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Mechanical Accessories

Ordering

  • EAN:
    8012542940708
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.018 m
  • Product Net Height:
    0.164 m
  • Product Net Depth / Length:
    0.067 m
  • Product Net Weight:
    0.075 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.068 m
  • Package Level 1 Height:
    0.164 m
  • Package Level 1 Depth / Length:
    0.018 m
  • Package Level 1 Gross Weight:
    0.115 kg
  • Package Level 1 EAN:
    8012542940708

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    Connection technique
  • Product Main Type:
    S2C-EST
  • Product Name:
    Plug-in base
  • Suitable For:
    S200, F200, DS201, DS202C
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Devices RCDs
    Residual Current Breakers with Overload Protection RCBo

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 5:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds