You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-CM2/3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

S2C-CM2/3

General Information

  • Extended Product Type:
    S2C-CM2/3
  • Product ID:
    2CSS203997R0013
  • EAN:
    8012542026358
  • Catalog Description:
    S2C-CM2/3 Motor operating device
  • Long Description:
    The S2C-CM2/3 motor operating device has the function to allow the remote control (opening or closing) of the MCB it is associated to. It can assembled to 2 and 3 pole MCBs (up to 63A) of S200 range.

Technical

  • Suitable For:
    S200
    S200M
    S200P
    S200 MUC
    SD200
    S300P
    DS201
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
  • Rated Voltage (Ur):
    12 V
  • Operational Voltage:
    12 … 30 +10% –15% V AC
    12 … 48 +10% –15% V DC
  • Input Voltage Type:
    AC/DC
  • Rated Frequency (f):
    AC 50 … 60 Hz
  • Power Consumption (@Pcons):
    12 V AC - < 16 V·A
    24 V AC - < 27 V·A
    30 V AC - < 28 V·A
    12…48 V DC - < 22 V·A
  • Power Loss:
    1.5 W
  • Electrical Endurance:
    20000 cycle
  • Number of Contacts CO:
    1
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Number of Auxiliary Contacts CO (SPDT):
    1
  • Mounting Type:
    Din-Rail
  • Connecting Capacity:
    2.5 mm²
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    Enclosure with Cover IP20
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    Refer to RoHS

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    0.089 m
  • Product Net Depth / Length:
    0.081 m
  • Product Net Weight:
    0.163 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.091 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Gross Weight:
    0.236 kg
  • Package Level 1 EAN:
    8012542026358

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Sweden):
    2102492
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links