Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2C-CM4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2C-CM4

General Information

  • Extended Product Type:
    S2C-CM4
  • Product ID:
    2CSS204997R0013
  • EAN:
    8012542026457
  • Catalog Description:
    S2C-CM4 - Motor operating device
  • Long Description:
    The S2C-CM4 motor operating device has the function to allow the remote control (opening or closing) of the MCB it is associated to. It can assembled to 4 pole MCBs of S200 range.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Motor Operating Devices

Ordering

  • E-Number (Sweden):
    2102494
  • EAN:
    8012542026457
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    0.089 m
  • Product Net Depth / Length:
    0.081 m
  • Product Net Weight:
    0.173 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.091 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Gross Weight:
    0.242 kg
  • Package Level 1 EAN:
    8012542026457

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Power Loss:
    at Rated Operating Conditions per Pole 1.5 W
  • Product Main Type:
    S2C-CM
  • Product Name:
    Motor operating device
  • Rated Voltage (Ur):
    12 V
  • Suitable For:
    S200
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 5:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 6:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds