Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SN201-B40

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SN201-B40

General Information

  • Extended Product Type:
    SN201-B40
  • Product ID:
    2CSS255101R0405
  • EAN:
    8012542091356
  • Catalog Description:
    Miniature circuit breaker - SN201 - 1+NP - B - 40 ampere
  • Long Description:
    The SN201 series miniature circuit breaker is a 1P+N single-module device for the protection of circuits against overload and short circuit. It is suitable for the application in final distribution and protection of long cable lenghts in TN and IT systems

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Miniature Circuit Breakers MCBs

Technical

  • Standards:
    IEC/EN 60898-1
  • Number of Poles:
    1+N
  • Number of Protected Poles:
    1
  • Tripping Characteristic:
    B
  • Rated Current (In):
    40 A
  • Rated Operational Voltage:
    acc. to IEC 60898-1 230 V AC
  • Rated Voltage (Ur):
    230 V
  • Power Loss:
    at Rated Operating Conditions per Pole 7.5 W
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Short-Circuit Capacity (Icn):
    (230 V AC) 6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    6 kA
  • Energy Limiting Class:
    3
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Dielectric Test Voltage:
    2.5 kV
  • Actuator Type:
    Toggle - Insulation group IIIA, black, sealable in ON/OFF positions
  • Contact Position Indication:
    I /0
  • Degree of Protection:
    Housing IP40
    Terminals IP20
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Connecting Capacity:
    Flexible 0 ... 10 mm²
    Rigid 0 ... 16 mm²
  • Tightening Torque:
    1.2 N·m
  • Mounting Position:
    Any
  • Built-In Depth (t2):
    76 mm
  • Position of Neutral Terminals:
    Right
  • Power Supply Connection:
    Arbitrary

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g / 2 shocks / 13 ms
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    0.35 mm or 5 g - 20 cycles at 5…150…5 Hz
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.018 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Height:
    0.085 m
  • Product Net Weight:
    0.110 kg

Container Information

  • Package Level 1 Units:
    box 6 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Gross Weight:
    0.684 kg
  • Package Level 1 EAN:
    8012542091363

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • E-Number (Finland):
    3217766

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds