Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY0302QSZ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY0302QSZ

General Information

  • Extended Product Type:
    2CSY0302QSZ
  • Product ID:
    2CSY0302QSZ
  • EAN:
    8012542188353
  • Catalog Description:
    2CSY0302QSZ Square frame, Metal, Brushed steel 3M
  • Long Description:
    Square frame, Metal, Brushed steel 3M

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Cover Frames Square » Frames Design Mylos Metal

Ordering

  • EAN:
    8012542188353
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Width:
    118 mm
  • Product Net Height:
    88 mm
  • Product Net Depth / Length:
    15.2 mm
  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Height:
    91 mm
  • Package Level 1 Depth / Length:
    0.017 m
  • Package Level 1 Gross Weight:
    0.114 kg
  • Package Level 1 EAN:
    8012542188353
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    0.134 m
  • Package Level 2 Height:
    0.222 m
  • Package Level 2 Depth / Length:
    0.97 m
  • Package Level 2 Gross Weight:
    0.114 kg
  • Package Level 2 EAN:
    8012542188360

Additional Information

  • Color:
    Stainless steel
  • Degree of Protection:
    IP20
  • Illumination:
    Non-illuminated
  • Material:
    Metal
  • Product Main Type:
    Mylos
  • Product Name:
    Square frame, Metal, Brushed steel 3M
  • Surface Finishing:
    Galvanic metallization, Brushed

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds