Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY0302RLP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY0302RLP

General Information

  • Extended Product Type:
    2CSY0302RLP
  • Product ID:
    2CSY0302RLP
  • EAN:
    8012542196853
  • Catalog Description:
    2CSY0302RLP Round frame, Lucent, Cold Grey 3M
  • Long Description:
    Round frame, Lucent, Cold Grey 3M

Ordering

  • EAN:
    8012542196853
  • Customs Tariff Number:
    85389099 
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    80 mm
  • Product Net Height:
    84 mm
  • Product Net Width:
    120 mm
  • Product Net Weight:
    0.005 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542196853
  • Package Level 1 Depth / Length:
    0.017 m
  • Package Level 1 Height:
    91 mm
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Gross Weight:
    0.054 kg
  • Package Level 2 Units:
    12 piece
  • Package Level 2 EAN:
    8012542196860
  • Package Level 2 Depth / Length:
    0.222 m
  • Package Level 2 Height:
    0.134 m
  • Package Level 2 Width:
    0.097 m
  • Package Level 2 Gross Weight:
    0.134 kg

Technical

  • Degree of Protection:
    IP20
  • Width in Number of Modular Spacings:
    3

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds