Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY0325RSP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY0325RSP

General Information

  • Extended Product Type:
    2CSY0325RSP
  • Product ID:
    2CSY0325RSP
  • EAN:
    8012542202851
  • Catalog Description:
    2CSY0325RSP Round frame, Velvet, Graphite 3M
  • Long Description:
    Round frame, Velvet, Graphite 3M

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Cover Frames Mylos Round » Frames Design Mylos Round Velvet Painted Technopolymer

Ordering

  • EAN:
    8012542202851
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099 

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    84 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.005 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Height:
    91 mm
  • Package Level 1 Depth / Length:
    0.017 m
  • Package Level 1 Gross Weight:
    0.054 kg
  • Package Level 1 EAN:
    8012542202851
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    0.097 m
  • Package Level 2 Height:
    0.134 m
  • Package Level 2 Depth / Length:
    0.222 m
  • Package Level 2 Gross Weight:
    0.134 kg
  • Package Level 2 EAN:
    8012542202868

Additional Information

  • Color:
    Black
  • Degree of Protection:
    IP20
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Product Main Type:
    Mylos
  • Product Name:
    Round frame, Velvet, Graphite 3M
  • Surface Finishing:
    Surface painted, Velvet

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds