Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY0401RWP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY0401RWP

General Information

  • Product ID:
    2CSY0401RWP
  • EAN:
    8012542204954
  • Catalog Description:
    Round frame, Velvet, Pure white 4M
  • Long Description:
    Mylos, ,Round frame, Velvet, Pure white 4M

Ordering

  • EAN:
    8012542204954
  • Customs Tariff Number:
    85389099 
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    15.6 mm
  • Product Net Height:
    84 mm
  • Product Net Width:
    143 mm
  • Product Net Weight:
    0.007 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542204954
  • Package Level 1 Depth / Length:
    0.017 m
  • Package Level 1 Height:
    91 mm
  • Package Level 1 Width:
    147 mm
  • Package Level 1 Gross Weight:
    0.067 kg
  • Package Level 2 Units:
    6 piece
  • Package Level 2 EAN:
    8012542204961
  • Package Level 2 Depth / Length:
    0.111 m
  • Package Level 2 Height:
    0.156 m
  • Package Level 2 Width:
    0.097 m
  • Package Level 2 Gross Weight:
    0.156 kg

Technical

  • Degree of Protection:
    IP20
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds