Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY0700RLP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY0700RLP

General Information

  • Product ID:
    2CSY0700RLP
  • EAN:
    8012542196051
  • Catalog Description:
    2CSY0700RLP Round frame, Lucent, Brilliant Black 7M
  • Long Description:
    Round frame, Lucent, Brilliant Black 7M

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Cover Frames Mylos Round » Frames Design Mylos Round Lucent Painted Technopolymer

Ordering

  • EAN:
    8012542196051
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099 

Dimensions

  • Product Net Width:
    208 mm
  • Product Net Height:
    84 mm
  • Product Net Depth / Length:
    15.4 mm
  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    214 mm
  • Package Level 1 Height:
    91 mm
  • Package Level 1 Depth / Length:
    0.017 m
  • Package Level 1 Gross Weight:
    0.108 kg
  • Package Level 1 EAN:
    8012542196051
  • Package Level 2 Units:
    6 piece
  • Package Level 2 Width:
    0.097 m
  • Package Level 2 Height:
    0.223 m
  • Package Level 2 Depth / Length:
    0.111 m
  • Package Level 2 Gross Weight:
    0.223 kg
  • Package Level 2 EAN:
    8012542196068

Additional Information

  • Color:
    Black
  • Degree of Protection:
    IP20
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Product Main Type:
    Mylos
  • Product Name:
    Round frame, Lucent, Brilliant Black 7M
  • Surface Finishing:
    Surface painted, Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds