Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY1002MC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY1002MC

General Information

  • Extended Product Type:
    2CSY1002MC
  • Product ID:
    2CSY1002MC
  • EAN:
    8012542160656
  • Catalog Description:
    2CSY1002MC Double-pole switch, 16A - 250V~
  • Long Description:
    Double-pole switch, 16A - 250V~

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Flush Mounted Inserts with CoverPlate » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • EAN:
    8012542160656
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    59 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Gross Weight:
    0.025 kg
  • Package Level 1 EAN:
    8012542160656
  • Package Level 2 Units:
    24 piece
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Gross Weight:
    0.067 kg
  • Package Level 2 EAN:
    8012542160663

Additional Information

  • Actuator Type:
    Rocker/button
  • Color:
    White
  • Connection Type:
    Screw
  • Degree of Protection:
    IP20
  • Function:
    Function lighting: Illuminated (on)
  • Illumination:
    Illuminated
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Poles:
    2
  • Product Main Type:
    Mylos
  • Product Name:
    Double-pole switch, 16A - 250V~
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface painted, Velvet

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds