Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY1032MS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY1032MS

General Information

  • Extended Product Type:
    2CSY1032MS
  • Product ID:
    2CSY1032MS
  • EAN:
    8012542176756
  • Catalog Description:
    2CSY1032MS Single-pole push switch, 16A - 250V~, normally open, with backlit label holder, 3 modules (incorporated LED)
  • Long Description:
    Single-pole push switch, 16A - 250V~, normally open, with backlit label holder, 3 modules (incorporated LED)

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Flush Mounted Inserts with CoverPlate » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • EAN:
    8012542176756
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    22.1 mm
  • Product Net Height:
    46.1 mm
  • Product Net Depth / Length:
    34.9 mm
  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    69 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    0.052 m
  • Package Level 1 Gross Weight:
    0.035 kg
  • Package Level 1 EAN:
    8012542176756
  • Package Level 2 Units:
    8 piece
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Gross Weight:
    0.067 kg
  • Package Level 2 EAN:
    8012542176763

Additional Information

  • Actuator Type:
    Push button
  • Color:
    Black
  • Degree of Protection:
    IP20
  • Illumination:
    Illuminated
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Poles:
    1
  • Number of Main Contacts NO:
    1
  • Product Main Type:
    Mylos
  • Product Name:
    Single-pole push switch, 16A - 250V~, normally open, with backlit label holder, 3 modules (incorporated LED)
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface painted, Velvet

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000029 - Push button
  • ETIM 6:
    EC000029 - Push button
  • ETIM 7:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds