Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSY1118MS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSY1118MS

General Information

  • Extended Product Type:
    2CSY1118MS
  • Product ID:
    2CSY1118MS
  • EAN:
    8012542179351
  • Catalog Description:
    2CSY1118MS Coaxial TV/SAT socket, direct, male IEC connector, Ø 9.5 mm, DC
  • Long Description:
    Coaxial TV/SAT socket, direct, male IEC connector, Ø 9.5 mm, DC

Technical

  • Frequency (f):
    5...2400 MHz
  • Number of IEC Outlets:
    1
  • Mounting Type:
    Module frame
  • Socket Outlet Type:
    TV Socket Outlets -TV/SAT Coaxial Socket Male IEC Connector
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Surface painted, Velvet
  • Material:
    Plastic
  • Illumination:
    Non-illuminated
  • Model Number:
    End socket
  • Color:
    Black

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0.059 m
  • Product Net Height:
    0.025 m
  • Product Net Depth / Length:
    0.052 m
  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    59 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Gross Weight:
    0.037 kg
  • Package Level 1 EAN:
    8012542179351
  • Package Level 2 Units:
    24 piece
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Gross Weight:
    0.067 kg
  • Package Level 2 EAN:
    8012542179368

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000439 - Antenna socket
  • ETIM 8:
    EC000439 - Antenna socket box
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds