Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY1124MS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY1124MS

General Information

  • Extended Product Type:
    2CSY1124MS
  • Product ID:
    2CSY1124MS
  • EAN:
    8012542180456
  • Catalog Description:
    2CSY1124MS RJ45 connector, Cat.5e, UTP (unshielded)
  • Long Description:
    RJ45 connector, Cat.5e, UTP (unshielded)

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Flush Mounted Inserts with CoverPlate » RJ45 Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » RJ45 Connector » RJ45 Connector - Flush Mounted » RJ45 Connector

Ordering

  • EAN:
    8012542180456
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    25 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    33 mm
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    59 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Gross Weight:
    0.024 kg
  • Package Level 1 EAN:
    8012542180456
  • Package Level 2 Units:
    24 piece
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Gross Weight:
    0.067 kg
  • Package Level 2 EAN:
    8012542180463

Additional Information

  • Color:
    Black
  • Connection Type:
    LSA
  • Degree of Protection:
    IP20
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Mounting Type:
    Clip
  • Product Main Type:
    Mylos
  • Product Name:
    RJ45 connector, Cat.5e, UTP (unshielded)
  • Socket Outlet Type:
    Data Socket Outlets - Network RJ45
  • Surface Finishing:
    Surface painted, Velvet

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001264 - Data communication connection box copper (twisted pair)
  • ETIM 6:
    EC001264 - Data communication connection box copper (twisted pair)
  • ETIM 7:
    EC001264 - Data communication connection box copper (twisted pair)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds