Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY1127MS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY1127MS

General Information

  • Extended Product Type:
    2CSY1127MS
  • Product ID:
    2CSY1127MS
  • EAN:
    8012542180654
  • Catalog Description:
    2CSY1127MS RJ45 connector, Cat.6, UTP (unshielded)
  • Long Description:
    2CSY1127MS RJ45 connector, Cat.6, UTP (unshielded)

Ordering

  • EAN:
    8012542180654
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    33 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    25 mm
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542180654
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Width:
    59 mm
  • Package Level 1 Gross Weight:
    0.024 kg
  • Package Level 2 Units:
    24 piece
  • Package Level 2 EAN:
    8012542180661
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Gross Weight:
    0.067 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Clip
  • Width in Number of Modular Spacings:
    1

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001264 - Data communication connection box copper (twisted pair)
  • ETIM 8:
    EC001264 - Data communication connection box copper (twisted pair)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds