Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSY1206MC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSY1206MC

General Information

  • Extended Product Type:
    2CSY1206MC
  • Product ID:
    2CSY1206MC
  • EAN:
    8012542171355
  • Catalog Description:
    2CSY1206MC Electronic dimmer with push-button control for resistive and inductive loads 60-500W
  • Long Description:
    Electronic dimmer with push-button control for resistive and inductive loads 60-500W

Technical

  • Rated Voltage (Ur):
    230...230 V
  • Frequency (f):
    50...60 Hz
  • Power Watt:
    60...500 V·A
  • Actuator Type:
    Push button
  • Connection Type:
    Screw
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Surface painted, Velvet
  • Material:
    Plastic
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9003 - Signal White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.005 kg
  • Built-In Depth (t2):
    66 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    69 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    0.052 m
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    8012542171355
  • Package Level 2 Units:
    24 piece
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Gross Weight:
    0.069 kg
  • Package Level 2 EAN:
    8012542171355

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds