Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSY1211MS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSY1211MS

General Information

  • Extended Product Type:
    2CSY1211MS
  • Product ID:
    2CSY1211MS
  • EAN:
    8012542182955
  • Catalog Description:
    2CSY1211MS LPG gas electronic detector with acoustic and luminous signal, relay output, 1 NO/NC change-over contact 6A (AC1)/2A (AC15) - 250V~. Equipped with dedicated frame for installation on type 503 box
  • Long Description:
    LPG gas electronic detector with acoustic and luminous signal, relay output, 1 NO/NC change-over contact 6A (AC1)/2A (AC15) - 250V~. Equipped with dedicated frame for installation on type 503 box

Technical

  • Operational Voltage:
    230 V
  • Input Voltage Type:
    AC
  • Rated Current (In):
    6 A
  • Number of Main Contacts NC:
    1
  • Number of Main Contacts NO:
    1
  • Transmission Standard:
    Acoustic
  • Mounting Type:
    Surface mounting
  • Surface Finishing:
    Basic
  • Material:
    Plastic
  • Illumination:
    Non-illuminated
  • Color:
    Other

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    75 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    59 mm
  • Product Net Weight:
    0.038 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    75 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    0.075 m
  • Package Level 1 Gross Weight:
    0.375 kg
  • Package Level 1 EAN:
    8012542182955
  • Package Level 2 Units:
    1 piece
  • Package Level 2 Width:
    0.135 m
  • Package Level 2 Height:
    0.075 m
  • Package Level 2 Depth / Length:
    0.16 m
  • Package Level 2 Gross Weight:
    0.375 kg
  • Package Level 2 EAN:
    8012542182955

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002455 - Gas detector
  • ETIM 8:
    EC002455 - Gas detector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds