Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY1214MC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY1214MC

General Information

  • Extended Product Type:
    2CSY1214MC
  • Product ID:
    2CSY1214MC
  • EAN:
    8012542171553
  • Catalog Description:
    2CSY1214MC Anti black-out removable light, 230V~. Charge reserve 4.5 h and recharge time 10-20 h. To be combined with 230V~ sockets
  • Long Description:
    Anti black-out removable light, 230V~. Charge reserve 4.5 h and recharge time 10-20 h. To be combined with 230V~ sockets

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Flush Mounted Inserts with CoverPlate » LED Light / Light Signal
  • Products » Low Voltage Products and Systems » Switch Assortments » LED Light / Light Signals » LED Light / Light Signal » LED Light / Light Signal - Flush Mounted » LED Light / Light Signal

Ordering

  • EAN:
    8012542171553
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    43 mm
  • Product Net Length:
    26 mm
  • Product Net Depth / Length:
    0.052 m
  • Product Net Weight:
    0.005 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    59 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Depth / Length:
    0.047 m
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    8012542171553
  • Package Level 2 Units:
    6 piece
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Gross Weight:
    0.067 kg
  • Package Level 2 EAN:
    8012542171560

Additional Information

  • Ambient Temperature:
    IEC62722-2-1 5 ... 40 °C
  • Color:
    White
  • Connection Type:
    Pluggable
  • Degree of Protection:
    IP20
  • Function:
    Escape route lighting
  • Housing Material:
    Plastic
  • Illumination:
    Non-illuminated
  • Input Voltage Type:
    AC
  • Lamp Type:
    LED not exchangeable
  • Material:
    Plastic
  • Mounting Type:
    Wall surface mounted
  • Number of Poles:
    2
  • Operate Time:
    1...3 hour
  • Power Consumption (@Pcons):
    10 W
  • Product Main Type:
    Mylos
  • Product Name:
    Anti black-out removable light, 230V~. Charge reserve 4.5 h and recharge time 10-20 h. To be combined with 230V~ sockets
  • Protection Class:
    Isolated
  • Rated Voltage (Ur):
    230...230 V
  • Service Life:
    L70/B10at25CEL 4.5 hour
    L70/B50at25CEL 4.5 hour
    L80/B10at25CEL 4.5 hour
    L80/B50at25CEL 4.5 hour
    L90/B10at25CEL 4.5 hour
    L90/B50at25CEL 4.5 hour
  • Surface Finishing:
    Basic

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001957 - Emergency luminaire
  • ETIM 6:
    EC001957 - Emergency luminaire
  • ETIM 7:
    EC001957 - Emergency luminaire
  • WEEE Category:
    3. Lamps
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds