Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY1322MS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads

2CSY1322MS

General Information

  • Extended Product Type:
    2CSY1322MS
  • Product ID:
    2CSY1322MS
  • EAN:
    8012542182757
  • Catalog Description:
    2CSY1322MS Electro-mechanical buzzer 230V, 8VA power, 80dB sound intensity
  • Long Description:
    Electro-mechanical buzzer 230V, 8VA power, 80dB sound intensity

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Flush Mounted Inserts with CoverPlate » Socket Outlets with Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Socket Outlets with Advanced Functionality » Socket Outlets with Advanced Functionality - Flush Mounted » Socket Outlets with Advanced Functionality

Ordering

  • EAN:
    8012542182757
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.059 m
  • Product Net Height:
    0.025 m
  • Product Net Depth / Length:
    0.052 m
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    59 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    8012542182757
  • Package Level 2 Units:
    24 piece
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Height:
    0.067 m
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Gross Weight:
    0.067 kg
  • Package Level 2 EAN:
    8012542182764

Additional Information

  • Color:
    Black
  • Current Type:
    AC
  • Degree of Protection:
    IP20
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Power Consumption (@Pcons):
    0.03 A
  • Product Main Type:
    Mylos
  • Product Name:
    Electro-mechanical buzzer 230V, 8VA power, 80dB sound intensity
  • Rated Voltage (Ur):
    230...230 V
  • Sound dB (A):
    70 dB
  • Surface Finishing:
    Surface painted, Velvet
  • Voltage Range:
    230...230 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000195 - Optical/acoustic signal device
  • ETIM 6:
    EC000195 - Optical/acoustic signal device
  • ETIM 7:
    EC000195 - Optical/acoustic signal device
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds