Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSY1600MC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSY1600MC

General Information

  • Extended Product Type:
    2CSY1600MC
  • Product ID:
    2CSY1600MC
  • EAN:
    8012542172451
  • Catalog Description:
    2CSY1600MC Blank cover, 1/2 module
  • Long Description:
    Blank cover, 1/2 module

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Mylos » Installation Components » Key Covers

Ordering

  • EAN:
    8012542172451
  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85365080

Container Information

  • Package Level 1 Units:
    box 2 piece
  • Package Level 1 Width:
    59 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Gross Weight:
    0.025 kg
  • Package Level 1 EAN:
    8012542172451
  • Package Level 2 Units:
    2 piece
  • Package Level 2 Width:
    0.025 m
  • Package Level 2 Height:
    0.059 m
  • Package Level 2 Depth / Length:
    0.052 m
  • Package Level 2 Gross Weight:
    0.05 kg
  • Package Level 2 EAN:
    8012542172451

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP20
  • Illumination:
    Non-illuminated
  • Material:
    Plastic
  • Product Main Type:
    Mylos
  • Product Name:
    Blank cover, 1/2 module
  • Surface Finishing:
    Surface painted, Velvet

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000011 - Cover plate for switches/push buttons/dimmers/venetian blind
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds