Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSYE1107S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSYE1107S

General Information

  • Product ID:
    2CSYE1107S
  • EAN:
    8012542210757
  • Catalog Description:
    2CSYE1107S Relay actuator unit 8A thermostat, 1 module
  • Long Description:
    Relay actuator unit 8A thermostat, 1 module

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » User Operation - Mylos » Sensor / Actuator Units

Ordering

  • EAN:
    8012542210757
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    01 piece

Dimensions

  • Product Net Depth / Length:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Width:
    43 mm
  • Product Net Weight:
    0.035 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542210757
  • Package Level 1 Depth / Length:
    0.052 m
  • Package Level 1 Height:
    0.059 m
  • Package Level 1 Width:
    0.047 m
  • Package Level 1 Gross Weight:
    0.05 kg

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001586 - Heating actuator for bus system
  • ETIM 6:
    EC001586 - Heating actuator for bus system
  • ETIM 7:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds