Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSYK1003S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSYK1003S

General Information

  • Product ID:
    2CSYK1003S
  • EAN:
    8012542150152
  • Catalog Description:
    2CSYK1003S 2 binary inputs module, 2 switch rockers, black
  • Long Description:
    Device equipped with 2 rocker switches; 2 binary input channels that can be used to interface to KNX system conventional push-buttons/rocker switches, or auxiliary/technical contacts. LEDs for the functional signaling of the load to which the rocker switch is connected. Flush-mounted installation.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Mylos » 2/4 fold

Ordering

  • EAN:
    8012542150152
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Width:
    43 mm
  • Product Net Weight:
    0.07 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542150152
  • Package Level 1 Depth / Length:
    0.125 m
  • Package Level 1 Height:
    0.065 m
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Gross Weight:
    0.12 kg

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000688 - Binary input for bus system
  • ETIM 6:
    EC000688 - Binary input for bus system
  • ETIM 7:
    EC000688 - Binary input for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds