Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: OVR T2-T3 N1 15-275S SL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OVR T2-T3 N1 15-275S SL

General Information

  • Extended Product Type:
    OVR T2-T3 N1 15-275S SL
  • Product ID:
    2CTB804500R0200
  • EAN:
    3660308524775
  • Catalog Description:
    OVR T2-T3 N1 15-275S SL Surge Protective Device
  • Long Description:
    B752477

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Surge Protective Devices SPDs » Surge Protective Devices SPD Class II

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090

Popular Downloads

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Depth / Length:
    41 mm
  • Product Net Height:
    84.5 mm
  • Product Net Weight:
    45 g

Technical

  • Type of Low Voltage Distribution System:
    TT
    TN-S
  • Nominal AC Voltage of the System (Uo):
    230 / 400 V
  • Number of Protected Poles:
    2
  • Arrester Class:
    II
    III
  • Product Main Type:
    T2-T3
  • Standards:
    IEC 61643-1 / EN 61643-11
  • Version:
    Fix
  • Discharge Current:
    Nominal 5 kA
    Maximum 15 kA
    Total 30 kA
  • Maximum Continuous Operating Voltage (Uc):
    (L-PE) 275 V
    (L-L) - V
    (L-N) 275 V
    (N-PE) 275 V
  • Voltage Protection Level ( Up):
    (L-N) 1.1 kV
    (N-PE) 1.3 kV
    (L-PE) - kV
  • Short Circuit Withstand Icc:
    15 kA
  • Temporary Overvoltage Test Value (UT):
    337 V
  • Short-Circuit Protective Devices:
    gG Type Fuses ≤ 20 A
    gL Type Fuses ≤ 20 A
    Curve B Breakers ≤ 20 A
    Curve C Breakers ≤ 20 A
  • Product Name:
    Surge Protective Device
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    117 mm
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Gross Weight:
    70 g
  • Package Level 1 EAN:
    3660308524775

Classifications

  • Object Classification Code:
    141ECC
  • ETIM 4:
    EC000941 - Surge protection device for power supply systems
  • ETIM 5:
    EC000941 - Surge protection device for power supply systems
  • ETIM 6:
    EC000941 - Surge protection device for power supply systems
  • ETIM 7:
    EC000941 - Surge protection device for power supply systems
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds