Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OVR T1 1N 25-255 TS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OVR T1 1N 25-255 TS

General Information

  • Extended Product Type:
    OVR T1 1N 25-255 TS
  • Product ID:
    2CTB815101R1000
  • EAN:
    3660308510976
  • Catalog Description:
    OVR T1 1N 25-255 TS Surge Protective Device
  • Long Description:
    510110

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Surge Protective Devices SPDs » Surge Protective Devices SPD Class I

Technical

  • Type of Low Voltage Distribution System:
    TT
    TN-S
  • Nominal AC Voltage of the System (Uo):
    230 / 400 V
  • Number of Protected Poles:
    2
  • Arrester Class:
    I
  • Product Main Type:
    T1
  • Standards:
    IEC 61643-1 / EN 61643-11
  • Version:
    Fix
  • Discharge Current:
    Nominal 25 kA
    Maximum 60 kA
    Total 75 kA
  • Impulse Current:
    I (imp, 10 / 350 µs) 25 kA
    I (total, 10 / 350 µs) 50 kA
  • Maximum Continuous Operating Voltage (Uc):
    (L-PE) 255 V
    (L-L) - V
    (L-N) 255 V
    (N-PE) 255 V
  • Voltage Protection Level ( Up):
    (L-N) 2.5 kV
    (N-PE) 2 kV
    (L-PE) - kV
  • Short Circuit Withstand Icc:
    50 kA
  • Follow Current Extinction Capacity If (I fi):
    50 kA
  • Temporary Overvoltage Test Value (UT):
    (L-N) 337 V
    (N-PE) 1200 V
  • Short-Circuit Protective Devices:
    Curve B Breakers ≤ 125 A
    Curve C Breakers ≤ 125 A
    gL Type Fuses ≤ 125 A
    gG Type Fuses ≤ 125 A
  • Auxiliary Circuit Load:
    Minimum 12Vdc - 10mA
    Maximum 250Vac - 1A
  • Product Name:
    Surge Protective Device
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)

Dimensions

  • Product Net Width:
    89 mm
  • Product Net Depth / Length:
    64.8 mm
  • Product Net Height:
    90 mm
  • Product Net Weight:
    0.6 kg
  • Width in Number of Modular Spacings:
    5

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    117 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Gross Weight:
    660 g
  • Package Level 1 EAN:
    3660308510976

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Replacement Product ID (NEW):
    2CTB825101R1000

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    141ACC
  • ETIM 4:
    EC000381 - Lightning current arrester for power supply systems
  • ETIM 5:
    EC000381 - Lightning current arrester for power supply systems
  • ETIM 6:
    EC000381 - Lightning current arrester for power supply systems
  • ETIM 7:
    EC000381 - Lightning current arrester for power supply systems
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds