Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OVR T1 25 440-50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

OVR T1 25 440-50

General Information

  • Extended Product Type:
    OVR T1 25 440-50
  • Product ID:
    2CTB815101R9300
  • EAN:
    3660308514929
  • Catalog Description:
    OVR T1 25 440-50 Surge Protective Device
  • Long Description:
    B751492

Technical

  • Standards:
    IEC 61643-1:2005
  • Type of Low Voltage Distribution System:
    TT
    TN-C
    TN-S
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)
  • Nominal AC Voltage of the System (Uo):
    400 / 690 V
  • Voltage Protection Level ( Up):
    (L-N) 2.5 kV
    (N-PE) - kV
    (L-PE) 2.5 kV
  • Maximum Continuous Operating Voltage (Uc):
    (L-PE) 440 V
    (L-L) 440 V
    (L-N) 440 V
    (N-PE) - V
  • Temporary Overvoltage Test Value (UT):
    581 V
  • Discharge Current:
    Nominal 25 kA
    Maximum 60 kA
    Total 60 kA
  • Impulse Current:
    I (imp, 10 / 350 µs) 25 kA
    I (total, 10 / 350 µs) - kA
  • Lightning Impulse Current:
    25
  • Short Circuit Withstand Icc:
    50 kA
  • Follow Current Extinction Capacity If (I fi):
    50 kA
  • Short-Circuit Protective Devices:
    Curve B Breakers ≤ 125 A
    Curve C Breakers ≤ 125 A
    gL Type Fuses ≤ 125 A
    gG Type Fuses ≤ 125 A
  • Arrester Class:
    I
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Version:
    Fix
  • Mounting Type:
    DIN rail (top hat rail) 35 mm
  • Options Provided:
    Industry, commercial building
  • Preventive Maintenance Feature:
    No
  • Status Indicator:
    No
  • Fuse Size:
    2 modular spacing

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35.6 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    70.3 mm
  • Product Net Weight:
    0.27 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    117 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Gross Weight:
    270 g
  • Package Level 1 EAN:
    3660308514929

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • E-Number (Sweden):
    5273505
  • Replacement Product ID (NEW):
    2CTB815710R2900
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000381 - Lightning current arrester for power supply systems
  • ETIM 8:
    EC000381 - Lightning current arrester for power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85363090
  • Object Classification Code:
    141AEC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds