Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OVR T1 25 N

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OVR T1 25 N

General Information

  • Extended Product Type:
    OVR T1 25 N
  • Product ID:
    2CTB815101R9700
  • EAN:
    3660308517043
  • Catalog Description:
    OVR T1 25 N Surge Protective Device
  • Long Description:
    B751704

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Surge Protective Devices SPDs » Surge Protective Devices SPD Class I

Technical

  • Type of Low Voltage Distribution System:
    TT
    TN-S
  • Nominal AC Voltage of the System (Uo):
    230 / 400 V
  • Number of Protected Poles:
    1
  • Arrester Class:
    I
  • Product Main Type:
    T1
  • Standards:
    IEC 61643-1 / EN 61643-11
  • Version:
    Fix
  • Discharge Current:
    Nominal 20 kA
    Maximum 60 kA
    Total 60 kA
  • Impulse Current:
    I (imp, 10 / 350 µs) - kA
    I (total, 10 / 350 µs) 25 kA
  • Maximum Continuous Operating Voltage (Uc):
    (L-PE) - V
    (L-L) - V
    (L-N) - V
    (N-PE) 690 V
  • Voltage Protection Level ( Up):
    (L-N) - kV
    (N-PE) 6 kV
    (L-PE) - kV
  • Short Circuit Withstand Icc:
    0.1 kA
  • Follow Current Extinction Capacity If (I fi):
    0.1 kA
  • Temporary Overvoltage Test Value (UT):
    1200 V
  • Product Name:
    Surge Protective Device
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)

Dimensions

  • Product Net Width:
    17.8 mm
  • Product Net Depth / Length:
    64.8 mm
  • Product Net Height:
    85 mm
  • Product Net Weight:
    0.13 kg
  • Width in Number of Modular Spacings:
    1

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    117 mm
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Gross Weight:
    140 g
  • Package Level 1 EAN:
    3660308517043

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    141AZC
  • ETIM 4:
    EC000381 - Lightning current arrester for power supply systems
  • ETIM 5:
    EC000381 - Lightning current arrester for power supply systems
  • ETIM 6:
    EC000381 - Lightning current arrester for power supply systems
  • ETIM 7:
    EC000381 - Lightning current arrester for power supply systems
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds